??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-1W-24-025-016
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-1W-24-025-016
VERF
Availability
Available
BC
Order code
BAE0111
TC
Artikelbezeichnung
BAE PS-XA-1W-24-025-016
PX
Product view
57610_00
ICON
TRAFFIC
Customs number
85044090
WEBINC
Product group
Power supplies for the control cabinet
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 27 x 123.6 x 102 mm, Version = DIN rail, Mounting part = DIN rail mount, Housing material = Plastic, Connection = Terminal, 0.25...2.5 mm², Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 3.12 A, IP rating = IP20, Approval/Conformity = CE, cURus, cULus, WEEE, Ambient temperature = -20...70 °C
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.